Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS3220
Part #:1210004
Catalog #:NSS3220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 0.625 in | Outside Diameter (in): | 0.68 in |
| Pressure Angle: | 14.5 | Face Width (in): | 0.1875 in |
| Diametral Pitch: | 32 | Material: | Steel |
| Number of Teeth/Threads: | 20 | Hub Diameter (in): | 0.5313 in |
| Hub Projection (in): | 0.3125 in | Bore (Max) (in): | 0.25 in |
| Bore (Min) (in): | 0.25 in | Length Through Bore (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.25 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.5 in |
General Specifications
| UPC: | 662289251216 | Weight: | 0.05 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

