Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS3280
Part #:1210111
Catalog #:NSS3280
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 80 | Material: | Steel |
| Hub Projection (in): | 0.375 in | Face Width (in): | 0.1875 in |
| Diametral Pitch: | 32 | Outside Diameter (in): | 2.56 in |
| Hub Diameter (in): | 1.125 in | Pitch Diameter (in): | 2.5 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.5625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.5625 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.5625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289131341 | Weight: | 0.40 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

