Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS32160
Part #:1210145
Catalog #:NSS32160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.1875 in | Outside Diameter (in): | 5.06 in |
| Number of Teeth/Threads: | 160 | Material: | Steel |
| Pitch Diameter (in): | 5 in | Hub Projection (in): | 0.5 in |
| Diametral Pitch: | 32 | Hub Diameter (in): | 1.375 in |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 0.6875 in |
| Bore (Max) (in): | 0.6875 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 0.6875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289301324 | Weight: | 1.74 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

