Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS32192
Part #:1210152
Catalog #:NSS32192
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Outside Diameter (in): | 6.06 in |
| Diametral Pitch: | 32 | Number of Teeth/Threads: | 192 |
| Pressure Angle: | 14.5 | Material: | Steel |
| Pitch Diameter (in): | 6 in | Hub Diameter (in): | 1.5 in |
| Face Width (in): | 0.1875 in | Bore (Max) (in): | 0.8125 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.8125 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.8125 in |
General Specifications
| UPC: | 662289211357 | Weight: | 1.92 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.40 IN |

