Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS32200
Part #:1210160
Catalog #:NSS32200
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 32 | Material: | Steel |
| Pitch Diameter (in): | 6.25 in | Pressure Angle: | 14.5 |
| Face Width (in): | 0.1875 in | Number of Teeth/Threads: | 200 |
| Hub Diameter (in): | 1.5 in | Hub Projection (in): | 0.625 in |
| Outside Diameter (in): | 6.31 in | Length Through Bore (in): | 0.8125 in |
| Bore (Min) (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.8125 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.3750 to 0.8125 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Overall Length (in): | 0.8125 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289111381 | Weight: | 2.04 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

