Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 32 DP - NSS3248A
Part #:3426038
Catalog #:NSS3248A
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.1875 in | Diametral Pitch: | 32 |
| Outside Diameter (in): | 1.56 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 48 | Pitch Diameter (in): | 1.5 in |
| Material: | Steel | Bore (Max) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.375 in |
| Hub Type: | Type A | Bushing Bore size (in): | 0.3750 in |
| Bore Size (in): | 0.375 in | Product Type: | Spur Gear |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042791 | Weight: | 0.14 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

