Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS411
Part #:1213073
Catalog #:NSS411
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2 in | Pitch Diameter (in): | 3 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.875 in | Number of Teeth/Threads: | 11 |
| Outside Diameter (in): | 3.5 in | Hub Diameter (in): | 2.25 in |
| Diametral Pitch: | 4 | Bore (Min) (in): | 1.125 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 2.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in |
General Specifications
| UPC: | 662289264438 | Weight: | 3.99 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

