Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS412
Part #:1213081
Catalog #:NSS412
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.875 in | Diametral Pitch: | 4 |
| Pitch Diameter (in): | 3 in | Hub Diameter (in): | 2.25 in |
| Outside Diameter (in): | 3.5 in | Face Width (in): | 2 in |
| Number of Teeth/Threads: | 12 | Material: | Steel |
| Pressure Angle: | 14.5 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.875 in | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 1.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Overall Length (in): | 2.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289194469 | Weight: | 4.00 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

