Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS414
Part #:1213099
Catalog #:NSS414
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Hub Projection (in): | 0.875 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 14 |
| Diametral Pitch: | 4 | Face Width (in): | 2 in |
| Outside Diameter (in): | 4 in | Hub Diameter (in): | 2.75 in |
| Pitch Diameter (in): | 3.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.125 in | Length Through Bore (in): | 2.875 in |
| Bore (Max) (in): | 1.875 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.875 in |
General Specifications
| UPC: | 662289304493 | Weight: | 5.92 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

