Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS416
Part #:1213115
Catalog #:NSS416
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.5 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 16 | Material: | Steel |
| Hub Diameter (in): | 3.25 in | Face Width (in): | 2 in |
| Pitch Diameter (in): | 4 in | Hub Projection (in): | 0.875 in |
| Diametral Pitch: | 4 | Bore (Min) (in): | 1.125 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 2.25 in |
| Length Through Bore (in): | 2.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Overall Length (in): | 2.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289114542 | Weight: | 8.19 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.50 IN |

