Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS418
Part #:1213123
Catalog #:NSS418
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.5 in | Material: | Steel |
| Hub Projection (in): | 0.875 in | Outside Diameter (in): | 5 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 4 |
| Hub Diameter (in): | 3.75 in | Number of Teeth/Threads: | 18 |
| Face Width (in): | 2 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.125 in | Bore (Max) (in): | 2.625 in |
| Length Through Bore (in): | 2.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.875 in |
General Specifications
| UPC: | 662289244577 | Weight: | 10.72 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

