Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS424
Part #:1213156
Catalog #:NSS424
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 1.5 in | Material: | Steel |
| Hub Diameter (in): | 4.75 in | Face Width (in): | 2 in |
| Pitch Diameter (in): | 6 in | Number of Teeth/Threads: | 24 |
| Pressure Angle: | 14.5 | Diametral Pitch: | 4 |
| Outside Diameter (in): | 6.5 in | Length Through Bore (in): | 3.5 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 3.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289124558 | Weight: | 22.32 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 3.90 IN |

