Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NSS428
Part #:1213164
Catalog #:NSS428
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 4 | Outside Diameter (in): | 7.5 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Face Width (in): | 2 in | Hub Projection (in): | 1.5 in |
| Number of Teeth/Threads: | 28 | Hub Diameter (in): | 4.75 in |
| Pitch Diameter (in): | 7 in | Bore (Min) (in): | 1.25 in |
| Bore (Max) (in): | 3.375 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 3.5 in | Bore Size (in): | 1.25 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289254583 | Weight: | 27.93 LB |
| Packaged Length: | 8.70 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

