Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS514
Part #:1212919
Catalog #:NSS514
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.2 in | Material: | Steel |
| Face Width (in): | 1.75 in | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 2.8 in | Diametral Pitch: | 5 |
| Hub Diameter (in): | 2.1875 in | Number of Teeth/Threads: | 14 |
| Hub Projection (in): | 0.875 in | Bore (Max) (in): | 1.375 in |
| Bore (Min) (in): | 1.0625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0625 to 1.3750 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.0625 in | Standard Met: | AGMA |
| Overall Length (in): | 2.625 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289304264 | Weight: | 3.26 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

