Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS516
Part #:1212935
Catalog #:NSS516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.2 in | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 2.625 in | Material: | Steel |
| Hub Projection (in): | 0.875 in | Diametral Pitch: | 5 |
| Number of Teeth/Threads: | 16 | Outside Diameter (in): | 3.6 in |
| Face Width (in): | 1.75 in | Length Through Bore (in): | 2.625 in |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 1.0625 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1.0625 in | Hub Type: | Type B |
| Overall Length (in): | 2.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289114313 | Weight: | 4.56 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

