Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS520
Part #:1212950
Catalog #:NSS520
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 4.4 in |
| Hub Projection (in): | 0.875 in | Pitch Diameter (in): | 4 in |
| Material: | Steel | Hub Diameter (in): | 3.375 in |
| Face Width (in): | 1.75 in | Number of Teeth/Threads: | 20 |
| Diametral Pitch: | 5 | Bore (Min) (in): | 1.0625 in |
| Length Through Bore (in): | 2.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 2.375 in | Bore Size (in): | 1.0625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289174379 | Weight: | 7.70 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.90 IN |

