Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS524
Part #:1212968
Catalog #:NSS524
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 24 | Outside Diameter (in): | 5.2 in |
| Material: | Steel | Pitch Diameter (in): | 4.8 in |
| Hub Diameter (in): | 3.375 in | Face Width (in): | 1.75 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 5 |
| Hub Projection (in): | 1.25 in | Bore (Min) (in): | 1.0625 in |
| Bore (Max) (in): | 2.375 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 3 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0625 to 2.3750 in | Bore Size (in): | 1.0625 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 3 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289204304 | Weight: | 11.04 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

