Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS535
Part #:1212992
Catalog #:NSS535
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3.375 in | Pitch Diameter (in): | 7 in |
| Number of Teeth/Threads: | 35 | Material: | Steel |
| Pressure Angle: | 14.5 | Diametral Pitch: | 5 |
| Face Width (in): | 1.75 in | Outside Diameter (in): | 7.4 in |
| Hub Projection (in): | 1.25 in | Bore (Max) (in): | 2.375 in |
| Length Through Bore (in): | 3 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.1875 in | Bore Size (in): | 1.1875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 3 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289184385 | Weight: | 21.22 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

