Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NSS511
Part #:3426319
Catalog #:NSS511
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 5 | Pitch Diameter (in): | 2.4 in |
| Hub Diameter (in): | 1.8125 in | Face Width (in): | 1.75 in |
| Material: | Steel | Outside Diameter (in): | 2.8 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 11 |
| Hub Projection (in): | 0.875 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.0625 in | Bore (Min) (in): | 1.0625 in |
| Length Through Bore (in): | 2.625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.0625 in | Standard Met: | AGMA |
| Overall Length (in): | 2.625 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042807 | Weight: | 2.00 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 2.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

