Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS612
Part #:1212653
Catalog #:NSS612
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2 in | Number of Teeth/Threads: | 12 |
| Diametral Pitch: | 6 | Face Width (in): | 1.5 in |
| Hub Projection (in): | 0.875 in | Material: | Steel |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 2.33 in |
| Hub Diameter (in): | 1.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1 in |
| Length Through Bore (in): | 2.375 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289224043 | Weight: | 1.22 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

