Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS614
Part #:1212661
Catalog #:NSS614
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.5 in | Pitch Diameter (in): | 2.333 in |
| Hub Projection (in): | 0.875 in | Pressure Angle: | 14.5 |
| Material: | Steel | Outside Diameter (in): | 2.66 in |
| Diametral Pitch: | 6 | Hub Diameter (in): | 1.8125 in |
| Number of Teeth/Threads: | 14 | Length Through Bore (in): | 2.375 in |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1.125 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289154074 | Weight: | 1.88 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

