Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS618
Part #:1212695
Catalog #:NSS618
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3 in | Number of Teeth/Threads: | 18 |
| Material: | Steel | Outside Diameter (in): | 3.33 in |
| Face Width (in): | 1.5 in | Hub Projection (in): | 0.875 in |
| Diametral Pitch: | 6 | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 2.5 in | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 2.375 in |
| Bore (Max) (in): | 1.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289264056 | Weight: | 3.65 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.60 IN |

