Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS620
Part #:1212703
Catalog #:NSS620
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 1.5 in |
| Outside Diameter (in): | 3.66 in | Hub Projection (in): | 0.875 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 6 |
| Pitch Diameter (in): | 3.333 in | Hub Diameter (in): | 2.8438 in |
| Number of Teeth/Threads: | 20 | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1.75 in | Length Through Bore (in): | 2.375 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.375 in |
General Specifications
| UPC: | 662289194087 | Weight: | 4.70 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

