Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS621
Part #:1212711
Catalog #:NSS621
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 6 | Pitch Diameter (in): | 3.5 in |
| Number of Teeth/Threads: | 21 | Pressure Angle: | 14.5 |
| Material: | Steel | Hub Projection (in): | 0.875 in |
| Hub Diameter (in): | 3 in | Face Width (in): | 1.5 in |
| Outside Diameter (in): | 3.83 in | Bore (Max) (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2.375 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.375 in |
General Specifications
| UPC: | 662289304035 | Weight: | 5.23 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.60 IN |

