Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS633
Part #:1212760
Catalog #:NSS633
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 1 in | Hub Diameter (in): | 3.25 in |
| Outside Diameter (in): | 5.83 in | Diametral Pitch: | 6 |
| Number of Teeth/Threads: | 33 | Material: | Steel |
| Pressure Angle: | 14.5 | Face Width (in): | 1.5 in |
| Pitch Diameter (in): | 5.5 in | Bore (Max) (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 2.5 in |
| Bore (Min) (in): | 1.125 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289204175 | Weight: | 11.66 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.80 IN |

