Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 6 DP - NSS642
Part #:1212794
Catalog #:NSS642
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Pitch Diameter (in): | 7 in |
| Hub Projection (in): | 1 in | Diametral Pitch: | 6 |
| Hub Diameter (in): | 3.25 in | Number of Teeth/Threads: | 42 |
| Outside Diameter (in): | 7.33 in | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 2.5 in | Bore (Max) (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.5 in |
General Specifications
| UPC: | 662289184156 | Weight: | 18.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

