Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS812
Part #:1212273
Catalog #:NSS812
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.75 in | Hub Diameter (in): | 1.125 in |
| Outside Diameter (in): | 1.75 in | Diametral Pitch: | 8 |
| Number of Teeth/Threads: | 12 | Face Width (in): | 1.25 in |
| Pitch Diameter (in): | 1.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 0.75 in | Length Through Bore (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289153619 | Weight: | 0.55 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

