Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS813
Part #:1212281
Catalog #:NSS813
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 13 |
| Pitch Diameter (in): | 1.625 in | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 1.87 in | Face Width (in): | 1.25 in |
| Hub Projection (in): | 0.75 in | Diametral Pitch: | 8 |
| Hub Diameter (in): | 1.25 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289283644 | Weight: | 0.74 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

