Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS814
Part #:1212299
Catalog #:NSS814
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Outside Diameter (in): | 2 in |
| Material: | Steel | Number of Teeth/Threads: | 14 |
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 1.375 in | Pitch Diameter (in): | 1.75 in |
| Hub Projection (in): | 0.75 in | Length Through Bore (in): | 2 in |
| Bore (Max) (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289133673 | Weight: | 0.90 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

