Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS815
Part #:1212307
Catalog #:NSS815
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.12 in | Diametral Pitch: | 8 |
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.75 in |
| Pitch Diameter (in): | 1.875 in | Hub Diameter (in): | 1.5 in |
| Material: | Steel | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 15 | Bore (Min) (in): | 0.875 in |
| Bore (Max) (in): | 1 in | Length Through Bore (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289263608 | Weight: | 1.03 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

