Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS816
Part #:1212315
Catalog #:NSS816
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.625 in | Diametral Pitch: | 8 |
| Number of Teeth/Threads: | 16 | Material: | Steel |
| Hub Projection (in): | 0.75 in | Outside Diameter (in): | 2.25 in |
| Face Width (in): | 1.25 in | Pitch Diameter (in): | 2 in |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 2 in |
| Bore (Max) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289193622 | Weight: | 1.22 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

