Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS817
Part #:1212323
Catalog #:NSS817
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 2.125 in |
| Diametral Pitch: | 8 | Hub Diameter (in): | 1.75 in |
| Hub Projection (in): | 0.75 in | Outside Diameter (in): | 2.37 in |
| Number of Teeth/Threads: | 17 | Pressure Angle: | 14.5 |
| Face Width (in): | 1.25 in | Length Through Bore (in): | 2 in |
| Bore (Max) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289303656 | Weight: | 1.42 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN |

