Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS818
Part #:1212331
Catalog #:NSS818
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 2.25 in | Hub Diameter (in): | 1.875 in |
| Number of Teeth/Threads: | 18 | Material: | Steel |
| Face Width (in): | 1.25 in | Hub Projection (in): | 0.75 in |
| Outside Diameter (in): | 2.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.125 in | Length Through Bore (in): | 2 in |
| Bore (Min) (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289213689 | Weight: | 1.66 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.30 IN |

