Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS819
Part #:1212349
Catalog #:NSS819
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Pitch Diameter (in): | 2.375 in |
| Hub Diameter (in): | 2 in | Number of Teeth/Threads: | 19 |
| Outside Diameter (in): | 2.62 in | Face Width (in): | 1.25 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Hub Projection (in): | 0.75 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 2 in |
| Bore (Max) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289113637 | Weight: | 1.91 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.20 IN |

