Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS840
Part #:1212448
Catalog #:NSS840
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Hub Projection (in): | 1 in |
| Pitch Diameter (in): | 5 in | Number of Teeth/Threads: | 40 |
| Hub Diameter (in): | 3 in | Diametral Pitch: | 8 |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 5.25 in |
| Material: | Steel | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 2.25 in |
| Bore (Max) (in): | 2 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.25 in |
General Specifications
| UPC: | 662289143733 | Weight: | 8.50 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN |

