Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS844
Part #:1212463
Catalog #:NSS844
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.75 in | Pitch Diameter (in): | 5.5 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 8 |
| Material: | Steel | Hub Diameter (in): | 3 in |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 44 |
| Hub Projection (in): | 1 in | Length Through Bore (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 2 in |
| Bore (Min) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289103799 | Weight: | 9.94 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.70 IN |

