Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS848
Part #:1212471
Catalog #:NSS848
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6 in | Hub Diameter (in): | 3 in |
| Number of Teeth/Threads: | 48 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 8 | Outside Diameter (in): | 6.25 in |
| Hub Projection (in): | 1 in | Face Width (in): | 1.25 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.25 in | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 2 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289223817 | Weight: | 11.49 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

