Browning Steel Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NSS852
Part #:1212489
Catalog #:NSS852
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 52 |
| Hub Diameter (in): | 3 in | Pitch Diameter (in): | 6.5 in |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 6.75 in |
| Hub Projection (in): | 1 in | Diametral Pitch: | 8 |
| Face Width (in): | 1.25 in | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 2 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.25 in |
General Specifications
| UPC: | 662289153848 | Weight: | 13.30 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

