Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1015
Part #:1218890
Catalog #:YSS1015
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Diametral Pitch: | 10 |
| Hub Diameter (in): | 1.2188 in | Face Width (in): | 1.25 in |
| Material: | Steel | Pressure Angle: | 20 |
| Number of Teeth/Threads: | 15 | Pitch Diameter (in): | 1.5 in |
| Outside Diameter (in): | 1.7 in | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.875 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289306480 | Weight: | 0.60 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.00 IN |

