Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1024
Part #:1218924
Catalog #:YSS1024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 24 | Hub Diameter (in): | 2.1094 in |
| Pitch Diameter (in): | 2.4 in | Diametral Pitch: | 10 |
| Outside Diameter (in): | 2.6 in | Hub Projection (in): | 0.625 in |
| Face Width (in): | 1.25 in | Material: | Steel |
| Pressure Angle: | 20 | Length Through Bore (in): | 1.875 in |
| Bore (Min) (in): | 0.875 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289176519 | Weight: | 2.33 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

