Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1030
Part #:1218940
Catalog #:YSS1030
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2.625 in | Pitch Diameter (in): | 3 in |
| Diametral Pitch: | 10 | Number of Teeth/Threads: | 30 |
| Hub Projection (in): | 1 in | Face Width (in): | 1.25 in |
| Outside Diameter (in): | 3.2 in | Material: | Steel |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.875 in |
| Length Through Bore (in): | 2.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289126576 | Weight: | 4.09 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.40 IN |

