Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1035
Part #:1218957
Catalog #:YSS1035
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 35 | Material: | Steel |
| Hub Projection (in): | 1 in | Face Width (in): | 1.25 in |
| Pitch Diameter (in): | 3.5 in | Hub Diameter (in): | 2.625 in |
| Outside Diameter (in): | 3.7 in | Pressure Angle: | 20 |
| Diametral Pitch: | 10 | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.875 in | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.25 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.8750 to 1.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Standard Met: | AGMA |
| Overall Length (in): | 2.25 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289256501 | Weight: | 4.58 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

