Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1048
Part #:1218981
Catalog #:YSS1048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Hub Diameter (in): | 2.625 in |
| Outside Diameter (in): | 5 in | Diametral Pitch: | 10 |
| Material: | Steel | Pitch Diameter (in): | 4.8 in |
| Hub Projection (in): | 1 in | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 48 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.25 in | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289166589 | Weight: | 7.91 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.50 IN |

