Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1028
Part #:3426491
Catalog #:YSS1028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Hub Diameter (in): | 2.5 in |
| Outside Diameter (in): | 3 in | Number of Teeth/Threads: | 28 |
| Pitch Diameter (in): | 2.8 in | Face Width (in): | 1.25 in |
| Diametral Pitch: | 10 | Pressure Angle: | 20 |
| Hub Projection (in): | 0.625 in | Bore (Max) (in): | 1.625 in |
| Length Through Bore (in): | 1.875 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289042999 | Weight: | 2.73 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

