Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1215
Part #:1218650
Catalog #:YSS1215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Pressure Angle: | 20 |
| Number of Teeth/Threads: | 15 | Hub Projection (in): | 0.625 in |
| Outside Diameter (in): | 1.41 in | Material: | Steel |
| Hub Diameter (in): | 1 in | Pitch Diameter (in): | 1.25 in |
| Face Width (in): | 1 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.625 in |
| Bore (Min) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289286249 | Weight: | 0.37 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN |

