Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1216
Part #:1218668
Catalog #:YSS1216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Number of Teeth/Threads: | 16 |
| Hub Diameter (in): | 1.0625 in | Material: | Steel |
| Hub Projection (in): | 0.625 in | Pitch Diameter (in): | 1.333 in |
| Face Width (in): | 1 in | Pressure Angle: | 20 |
| Outside Diameter (in): | 1.5 in | Length Through Bore (in): | 1.625 in |
| Bore (Min) (in): | 0.625 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289136278 | Weight: | 0.43 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN |

