Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1221
Part #:1218692
Catalog #:YSS1221
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Pitch Diameter (in): | 1.75 in |
| Number of Teeth/Threads: | 21 | Outside Diameter (in): | 1.91 in |
| Hub Projection (in): | 0.625 in | Pressure Angle: | 20 |
| Diametral Pitch: | 12 | Material: | Steel |
| Hub Diameter (in): | 1.5 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.625 in |
| Bore (Max) (in): | 0.875 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289306251 | Weight: | 0.80 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

