Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1228
Part #:1218718
Catalog #:YSS1228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.333 in | Outside Diameter (in): | 2.5 in |
| Hub Diameter (in): | 2.0625 in | Number of Teeth/Threads: | 28 |
| Hub Projection (in): | 0.625 in | Pressure Angle: | 20 |
| Material: | Steel | Face Width (in): | 1 in |
| Diametral Pitch: | 12 | Bore (Max) (in): | 1.25 in |
| Length Through Bore (in): | 1.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289116232 | Weight: | 1.60 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

