Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1248
Part #:1218759
Catalog #:YSS1248
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.16 in | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 48 | Pitch Diameter (in): | 4 in |
| Hub Diameter (in): | 2.5 in | Material: | Steel |
| Pressure Angle: | 20 | Hub Projection (in): | 0.875 in |
| Face Width (in): | 1 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.875 in |
| Bore (Max) (in): | 1.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289126347 | Weight: | 4.55 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN |

