Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1254
Part #:1218767
Catalog #:YSS1254
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.66 in | Pressure Angle: | 20 |
| Diametral Pitch: | 12 | Face Width (in): | 1 in |
| Hub Diameter (in): | 2.5 in | Hub Projection (in): | 0.875 in |
| Pitch Diameter (in): | 4.5 in | Number of Teeth/Threads: | 54 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.625 in | Bore (Min) (in): | 0.875 in |
| Length Through Bore (in): | 1.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289256372 | Weight: | 5.44 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

